TIDUE73A April 2018 – November 2024
The provided TIDM-1010 example is based on the TMS320F28P650DK9 MCU. The F28P65x provides 600 MIPS of total system performance between dual, 200-MHz, C28x CPUs and a real-time-control coprocessor (CLA). This powerful MCU contains 1MB of onboard flash and includes highly-differentiated peripherals, such as 16-bit or 12-bit analog-to-digital converters (ADCs), comparators, 12-bit digital-to-analog converters (DACs), delta-sigma sinc filters, HRPWMs, eCAPs, eQEPs, CANs, and more.
The F28P65x also features the Configurable Logic Block (CLB). The BiSS interface makes extensive use of the CLB. The CLB peripheral allows users to incorporate custom logic without the need for an external FPGA or CLPD. The CLB is composed of submodules that combine together to enable custom digital logic. Submodules include: Finite State Machines (FSM), Lookup Tables (LUT), and counters. The CLB also interfaces with existing on-chip control peripherals to enhance functionality and provide design options. The BiSS interface can be ported to any C2000 device which includes the CLB.
The LAUNCHXL-F28P65X evaluation board is leveraged for the TIDM-1010 implementation. The LAUNCHXL-F28P65X LaunchPad is a low-cost development board for the F28P65x devices.