TIDUE82A November 2021 – April 2024
This inverting power supply reference
design supports a –12-V output voltage at up to 1.2 A of current from a 8-V to 16-V
input. Such a negative voltage is required for many applications such as optical
module biasing, line drivers, operational amplifier and other low-power
applications. Using the TPS62933 power converter enables a very simple negative
voltage inverter (inverting buck-boost) design to create a
–12-V negative output voltage at 1.2-A
currents.