TIDUE82A
November 2021 – April 2024
1
Description
Resources
Features
Applications
6
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.4
System Design Theory
2.4.1
Inverting Power Supply Design Using TPS62933
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
3.3.1
Start-up
3.3.2
Load Transient
3.3.3
Output Ripple
3.3.4
Thermal Performance
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.1.3
PCB Layout Recommendations
4.1.4
Altium Project
4.1.5
Gerber Files
4.1.6
Assembly Drawings
4.2
Documentation Support
4.3
Support Resources
4.4
Trademarks
5
About the Author
6
Revision History
Features
Simple inverting power supply design
Wide input voltage range of 8 V to 16 V
Up to 1.2-A continuous output current
Low noise (less than 1% output ripple)
Peak current control mode with internal compensation
Operating junction temperature: –40°C to 150°C