TIDUE90 July 2018
This reference design is optimized for a keypad application that operates reliably in a heavy continuous flow of liquid. This design also considers noise immunity requirements. This design passed the IEC 61000-4-6 Conducted Noise test at 3-Vrms stress level with Class A pass or fail criteria. Class A requires the following:
Section 3.2 includes the detailed conductive noise test data. For more information on how to design for noise immunity, refer to the Noise-Tolerant Capacitive-Touch Human-Machine Interfaces Design Guide.