TIDUE90 July 2018
The hardware used in this reference design include the TIDM-1021 PCB (see Figure 12), an MSP430 CapTIvate MCU programmer board (CAPTIVATE-PGMR) (see Figure 13), and a CapTIvate communications isolation board (CAPTIVATE-ISO) (see Figure 14).
The programer board is used to program the MSP430FR2633 MCU on the TIDM-1021 PCB and also to provide the communication to the CapTIvate Design Center GUI for tunning the sensors and collecting the measurement data. The communication isolation board is used to maintain UART communication when TIDM-1021 PCB is powered from an external power source. This is mainly for test data collection purposes and, if the system is powered from the host PC, there is no need for the CAPTIVATE-ISO board.
The TIDM-1021 PCB includes:
Section 3.2 lists other hardware used to test this reference design in different cases.