TIDUE90 July 2018
PARAMETER | SPECIFICATIONS |
---|---|
Buttons | 12 square buttons, 10 mm x 10 mm each |
Measurement mode | Mutual capacitance mode |
Scan rate | 25 Hz |
Input voltage | 3.3 VDC |
Average current consumption(1) | 3.63 mW (1.1 mA) |
Serial interface | 250-kbps UART |
MSP430FR2633 FRAM code footprint | 8314 bytes (54%) |
Printed circuit board (PCB) size (W x L) | 63 mm x 109 mm |
PCB thickness | 1.6-mm 2-layer PCB |
Noise immunity test | IEC 61000-4-6 conducted noise immunity (CNI) with 3-Vrms noise voltage |
Although the hardware and firmware design can be different depending on specific design requirements, this reference design is optimized to use mutual capacitance topology for 12 buttons with a well grounded power supply. The design works reliably when exposed to a continuous stream of water and operates under these conditions without false detections and with accurate detection of a touched button.