TIDUE90 July   2018

 

  1.    Description
  2.    Resources
  3.    Features
  4.    Applications
  5.    Design Images
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Classification of Scenarios With Liquid Present
      2. 2.2.2 Liquid Influence on Capacitive Touch Sensing
      3. 2.2.3 Self Capacitance and Mutual Capacitance
        1. 2.2.3.1 Self Capacitance
        2. 2.2.3.2 Mutual Capacitance
      4. 2.2.4 Other Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 MSP430FR2633
    4. 2.4 System Design Theory
      1. 2.4.1 Shield Sensor Electrodes
      2. 2.4.2 Mutual Capacitance Shielding
      3. 2.4.3 Design for Noise Immunity
      4. 2.4.4 Power Supply Grounding Effect
  8. 3Hardware, Software, Test Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Test and Results
      1. 3.2.1 Liquid Test With Well Grounded Power Supply
        1. 3.2.1.1 Continuous Water Flow Test
        2. 3.2.1.2 Continuous Water Spray Test
      2. 3.2.2 Conductive Noise Immunity Test
      3. 3.2.3 Liquid Test With Battery-Powered Supply
        1. 3.2.3.1 Continuous Water Flow Test
        2. 3.2.3.2 Continuous Water Spray Test
      4. 3.2.4 Third Party Test Report
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7About the Author

Liquid Test With Battery-Powered Supply

The liquid test with a battery-powered supply is performed the same as the well grounded power supply liquid test in Section 3.2.1. The differences are that the system is powered by a battery, and the data is collected wirelessly with Bluetooth® low energy (BLE) communication. This setup makes sure that the system is powered by a battery without any physical connection to the earth ground.

The measurement data in this section is for a battery-powered application and demonstrates the sensitivity reduction but each system is designed differently. This reference design is only a design for the human-machine interface subsystem and not for the whole system, the capacitive touch performance can be affected by other elements in a battery-powered system.