TIDUE90 July 2018
The MSP430FR2633 is a 16-bit microcontroller with programmable ferroelectric memory (FRAM) and CapTIvate capacitive sensing technology. CapTIvate technology is a flexible and robust capacitive-sensing technology for user interface applications such as buttons, sliders, wheels, and proximity sensors. The CapTIvate technology in the MSP430FR2633 has several key features designed to ensure accurate touch detection in noisy environments. Figure 5 shows the high-level block diagram of the CapTIvate peripheral architecture.