TIDUE90 July 2018
Section 2.2.1 describes different scenarios with liquids present. The requirements for liquid tolerance on HMI subsystem varies for different products. Some applications require that there are no false touch detections and that there is accurate touch detection in the liquid droplet scenario. Some applications must ensure the same performance under the continuous liquid streaming scenario. Some applications require the system to block all of the touch events in the continuous liquid streaming scenario.
The hardware and firmware design of applications will differ depending on the design requirements. This reference design uses a mutual capacitance topology for 12 buttons with a well grounded power supply to work reliably in the continuous liquid streaming scenario without any false detections and with accurate detection of a touched button.