TIDUE90 July 2018
Intertek Testing Services in Plano, TX tested this TI Design PCB in accordance with the standard "Degrees of Protection Provided By Enclosures (IP Code) IEC 60529". The objective of the test was to demonstrate that the unit was able to work properly under IPX5 conditions, the pass criteria consisted of:
The test unit includes a TIDM-1021 PCB mounted in a sealed enclosures and powered by a well grounded AC power supply.
A detailed test report is available from http://www.ti.com/lit/pdf/tidl001.