TIDUEB2A July 2022 – July 2022
The reference design board includes a screw terminal (J1) for input connections to a power supply. This board was tested with supplies ranging from 12 V to 19 V, but can function with inputs of 11 V to 22 V. The design also includes a barrel jack connector (J12) for easy connection to existing adapters. There is also a common PI filter at the input of this board for EMI filtering.
Calculate the corner frequency for a PI filter using Equation 1.
In this case, L1 = 160 nH and C10, C11 = 22 μF, resulting in a corner frequency of about 85 kHz.