TIDUEB8C July 2018 – March 2021 TPS274160
The INA253 features a 2-mΩ, precision, current-sensing resistor and a 80-V common-mode, zero-drift topology, precision, excellent common-mode rejection ratio (CMRR), and features enhanced pulse width modulation (PWM) rejection current-sensing amplifier integrated into a single package. High precision measurements are enabled through the matching of the shunt resistor value and the current-sensing amplifier gain providing a highly-accurate, system-calibrated solution. Enhanced PWM rejection reduces the effect of common-mode transients on the output signal that are associated with PWM signals. Multiple gain versions are available to allow for the optimization of the desired full-scale output voltage based on the target current range expected in the application.
The device has following key features: