TIDUEB8C July 2018 – March 2021 TPS274160
The IO-Link master expansion for the AM437x IDK is connected through the two pin headers on the IDK. To get some of the necessary signals to the header modifications on the board are necessary. Figure 2-11 shows the pinout, the modifications are listed in Table 2-6.
Pin | Signal | Remove | Add |
---|---|---|---|
J16 - 5 | TX4 | R187, R264 | Wire from R187 to R264 (J16-5) |
J16 - 23 | GPIO5_20 | - | 10-kΩ resistor R343 |
J16 - 34 | RX4 | R541 | - |
J16 - 36 | RX5 | R541 | - |
J16 - 49 | GPIO2_12 | R406 | - |
J16 - 52 | RX6 | R541 | - |
J16 - 53 | TX5 | R179, R465 | Wire from R179 to R465 (J16-53) |
J16 - 54 | RX7 | R541 | - |
J16 - 55 | TX6 | R177, R471 | Wire from R177 to R471 (J16-55) |
J16 - 57 | TX7 | R70, R468 | Wire from R70 to R468 (J16-57) |
J1 - 31 | AIN0 | R454 | 0-Ω resistor R450 |
J1 - 32 | AIN4 | R109 | 0-Ω resistor R104 |
J1 - 35 | AIN2 | R561 | 0-Ω resistor R435 |