This design demonstrates the use of the IWR6843 device, a single-chip, mmWave radar sensor from TI with integrated DSP, for an indoor and outdoor people-counting application along with sub-1 GHz wireless communication. This reference design uses the MMWAVEICBOOST and IWR6843ISK evaluation modules (EVMs) together with the LAUNCHXL-CC1352R1 wireless MCU LaunchPad™. This solution is shown to localize people out to 6 m (short-range configuration) and 14 m (long-range configuration).
TIDA-010022 | Design Folder |
IWR6843 | Product Folder |
CC1352R | Product Folder |
MWAVEICBOOST | Tool Folder |
IWR6843ISK | Tool Folder |
LAUNCHXL-CC1352R1 | Tool Folder |