TIDUED6B august 2018 – april 2023
The short range configuration is used by default in this design. Also lowpower and pointCloudEn commands are changed compared to the default command list:
const char *CommandList[] = {"dfeDataOutputMode 1\r",
"channelCfg 15 5 0\r",
"adcCfg 2 1\r",
"adcbufCfg 0 1 1 1\r",
"profileCfg 0 60.6 30 10 62 0 0 53 1 128 2500 0 0 30\r",
"chirpCfg 0 0 0 0 0 0 0 1\r",
"chirpCfg 1 1 0 0 0 0 0 4\r",
"frameCfg 0 1 128 0 50 1 0\r",
"lowPower 0 1\r",
"guiMonitor 1 1 0 0\r",
"cfarCfg 6 4 4 4 4 16 16 4 4 50 62 0\r",
"doaCfg 600 1875 30 1 1 0\r",
"SceneryParam -6 6 0.5 6\r",
"GatingParam 4 3 2 0\r",
"StateParam 10 5 100 100 5\r",
"AllocationParam 250 250 0.25 10 1 2\r",
"AccelerationParam 1 1 1\r",
"PointCloudEn 0\r",
"trackingCfg 1 2 250 20 52 82 50 90\r",
"sensorStart\r"
};
For more detailed information on how to configure for long range mode, see People Tracking and Counting Reference Design Using mmWave Radar Sensor.