TIDUED6B august 2018 – april 2023
PARAMETER | SPECIFICATIONS | DETAILS |
---|---|---|
Input power source | 5 V | Section 2.2.2 |
Sensor type | mmWave Radar | Section 2.2.1 |
System power consumption | 3.6 W | Section 3.2.2.2 |
Radar field of view | 120° horizontal, 30° vertical | Section 3.2.2.1 |
Radar maximum range | 6 m for short range configuration and 14 m for long range configuration | Section 3.2.2.1 |
Radar range resolution | 4.9 cm for short range configuration and 12 cm for long range configuration | Section 3.2.2.1 |
Radar maximum velocity | 18.64 km/h for short range configuration and 18.9 km/h for long range configuration | Section 3.2.2.1 |
Radar velocity resolution | 0.297 km/h for both short and long range configuration | Section 3.2.2.1 |
Frame rate | Up to 20 frames per second | Section 2.2.4.3 |
Maximum number of objects | Up to 20 objects | Section 2.2.4.3 |
Radio transmitter frequency | 915 MHz | Section 2.2.3 |
Radio transmit power | 12 dBm | Section 2.2.3 |
Radio transmission range | 70 m | Section 3.2.2.3 |
Network type | Star | Section 2.2.3 |