TIDUED6B august   2018  – april 2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   Design Images
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 mmWave Sensor
        1. 2.2.1.1 mmWave Sensor People Counting
        2. 2.2.1.2 IWR6843 UART Communication
          1. 2.2.1.2.1 IWR6843 Frame Output
          2. 2.2.1.2.2 IWR6843 Frame Header
          3. 2.2.1.2.3 TLV Elements
      2. 2.2.2 Power Supply Design
      3. 2.2.3 Wireless Network Design
      4. 2.2.4 CC1352 Software Design
        1. 2.2.4.1 Collector Node
        2. 2.2.4.2 Sensor Node
        3. 2.2.4.3 mmWave Sensor Configuration Command List Modification
    3. 2.3 Highlighted Products
      1. 2.3.1 IWR6843: Single-Chip 60- to 64-GHz mmWave Sensor
      2. 2.3.2 CC1352R: SimpleLink High-Performance Dual-Band Wireless MCU
      3. 2.3.3 IWR6843ISK and MMWAVEICBOOST: mmWave EVMs
      4. 2.3.4 LAUNCHXL-CC1352R1: SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware Setup
      2. 3.1.2 Software Setup
        1. 3.1.2.1 Loading the CC1352 Firmware
        2. 3.1.2.2 Loading the IWR6843 Firmware
        3. 3.1.2.3 Starting the Firmware
        4. 3.1.2.4 Building the Firmware
        5. 3.1.2.5 Viewing Collector Data Output
        6. 3.1.2.6 Modifying the mmWave Configuration
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 People Counting Setup
        2. 3.2.1.2 Power Consumption
        3. 3.2.1.3 Wireless RF Range
      2. 3.2.2 Test Results
        1. 3.2.2.1 People Counting Test Results
        2. 3.2.2.2 Power Characterization
        3. 3.2.2.3 Wireless RF Range Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
  12. 7Trademarks
  13. 8About the Author
  14. 9Revision History

Wireless RF Range

The range of the wireless sub-1 GHz RF was measured using two CC1352 LaunchPads. One CC1352 LaunchPad was set up as a collector, and the other set up as the sensor. For this test, the sensor LaunchPad remained at a stationary location as the collector LaunchPad was moved away. While the collector LaunchPad was on the move, the collector was continuously receiving the data from the sensor to make sure there were radio packets constantly being transmitted. The distance at which packets were no longer received was then measured.