TIDUED7A November 2018 – November 2022
Figure 3-14 through Figure 3-16 show the bode diagram of the LM5155-Q1 SEPIC voltage regulator in this reference design. All conditions show stable operation with enough phase margin. However, for a stable operation at minimum input voltage at high load current, TI recommends adding more output capacitance or placing an high ESR capacitor (for damping) in parallel to the SEPIC coupling capacitor.