TIDUED7A November 2018 – November 2022
For the turn light, one LED string is used which gets driven by a TPS92610-Q1 linear LED driver. Table 2-4 shows the default design parameters for the turn light.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage | 12.5 V |
LED string current | 120 mA |
Number of LEDs in series | 5 |
Figure 2-10 shows the default schematic of TPS92610-Q1 linear led driver for turn light of this reference design.
The main components in the schematic are selected by following the Detailed Design Procedure section in the TPS92610-Q1 Automotive Single-Channel Linear LED Driver data sheet.
With the resistor R48, the LED current is set to 120 mA. Capacitors C36 and C38 are added for noise filtering. Resistor R52 and R55 set the input voltage level where open circuit detection will be active. Resistor divider consisting of R53 and R56 is used to monitor the output voltage for single LED short detection.