TIDUED7A November   2018  – November 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 LM5155-Q1
      2. 2.2.2 TPS92610-Q1, TPS92611-Q1
    3. 2.3 System Design Theory
      1. 2.3.1  PCB and Form Factor
      2. 2.3.2  Input Protection
      3. 2.3.3  EMI Filter
      4. 2.3.4  LM5155-Q1 Voltage Regulator
      5. 2.3.5  Tail Light (2x TPS92611-Q1)
      6. 2.3.6  Stop Light (2x TPS92610-Q1)
      7. 2.3.7  Turn Light (TPS92610-Q1)
      8. 2.3.8  Backup Light
      9. 2.3.9  Enabling Light Functions
      10. 2.3.10 Diagnostic
      11. 2.3.11 LED Load
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Startup / Shutdown
      2. 3.2.2 Steady State Operation
      3. 3.2.3 Load Transient Response
      4. 3.2.4 Stability
      5. 3.2.5 Efficiency
      6. 3.2.6 Electromagnetic Compatibility (EMC)
        1. 3.2.6.1 Conducted Emissions
        2. 3.2.6.2 Radiated Emissions
      7. 3.2.7 Thermal Performance
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks
  12. 7About the Author
  13. 8Revision History

PCB and Form Factor

This reference design uses a two-layer printed circuit board (PCB) with 1.5 oz of copper where all components are placed on the top layer. The PCB is not intended to fit any particular form factor and has a dimension of 88 mm × 70 mm. The primary objective of the design with regards to the PCB is to make a solution that is compact while still providing a way to test the performance of the board. In a final-production version of this reference design, the size of the solution can be further reduced. Figure 2-4 shows a 3D rendering of the PCB.

GUID-F4517360-17AC-4873-8E49-0C94A088717C-low.pngFigure 2-4 3D Render of TIDA-020009 PCB