TIDUED7A November 2018 – November 2022
For the stop light, two led strings are used where each gets driven by a TPS92610-Q1 linear LED driver. Table 2-3 shows the default design parameters for the stop light.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage | 12.5 V |
LED string current | 120 mA |
Number of LEDs in series | 5 |
Figure 2-9 shows the default schematic of one TPS92610-Q1 linear led driver for stop light of this reference design.
The main components in the schematic are selected by following the Detailed Design Procedure section in the TPS92610-Q1 Automotive Single-Channel Linear LED Driver data sheet.
With the resistor R38, the LED current is set to 120 mA. Capacitors C32 and C34 are added for noise filtering. Resistor R40 and R44 set the input voltage level where open circuit detection will be active. Resistor divider consisting of R41 and R45 is used to monitor the output voltage for single LED short detection.