TIDUED7A November   2018  – November 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 LM5155-Q1
      2. 2.2.2 TPS92610-Q1, TPS92611-Q1
    3. 2.3 System Design Theory
      1. 2.3.1  PCB and Form Factor
      2. 2.3.2  Input Protection
      3. 2.3.3  EMI Filter
      4. 2.3.4  LM5155-Q1 Voltage Regulator
      5. 2.3.5  Tail Light (2x TPS92611-Q1)
      6. 2.3.6  Stop Light (2x TPS92610-Q1)
      7. 2.3.7  Turn Light (TPS92610-Q1)
      8. 2.3.8  Backup Light
      9. 2.3.9  Enabling Light Functions
      10. 2.3.10 Diagnostic
      11. 2.3.11 LED Load
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Startup / Shutdown
      2. 3.2.2 Steady State Operation
      3. 3.2.3 Load Transient Response
      4. 3.2.4 Stability
      5. 3.2.5 Efficiency
      6. 3.2.6 Electromagnetic Compatibility (EMC)
        1. 3.2.6.1 Conducted Emissions
        2. 3.2.6.2 Radiated Emissions
      7. 3.2.7 Thermal Performance
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks
  12. 7About the Author
  13. 8Revision History

System Description

The main light source in new rear-light applications, such as a rear combination lamp (RCL), is based on LEDs. Since the LED currents in such an application are not very high, linear LED drivers are mainly used to achieve a cost effective solution. The simplest way is to supply the linear LED drivers directly from the battery which brings some drawbacks. The power dissipation varies with changing battery voltage and the LED string voltage is limited to minimum operating voltage where the system must operate.

This reference design details a solution for driving LEDs in an automotive rear-light application such as a rear combination lamp (RCL). It features linear LED drivers for different rear light functions and the LED drivers are powered by a single ended primary inductance converter (SEPIC) LED power supply. The buck boost SEPIC LED power supply enables operation through varying battery voltage including cold crank and the design optimizes solution size and efficiency while meeting CISPR 25 conducted and radiated emissions requirements.