TIDUED7A November 2018 – November 2022
For the backup light, one LED string is used which gets driven by a linear LED driver. Table 2-5 shows the default design parameters for the backup light.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage | 12.5 V |
LED string current | 210 mA |
Number of LEDs in series | 3 |