TIDUED7A November   2018  – November 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 LM5155-Q1
      2. 2.2.2 TPS92610-Q1, TPS92611-Q1
    3. 2.3 System Design Theory
      1. 2.3.1  PCB and Form Factor
      2. 2.3.2  Input Protection
      3. 2.3.3  EMI Filter
      4. 2.3.4  LM5155-Q1 Voltage Regulator
      5. 2.3.5  Tail Light (2x TPS92611-Q1)
      6. 2.3.6  Stop Light (2x TPS92610-Q1)
      7. 2.3.7  Turn Light (TPS92610-Q1)
      8. 2.3.8  Backup Light
      9. 2.3.9  Enabling Light Functions
      10. 2.3.10 Diagnostic
      11. 2.3.11 LED Load
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Startup / Shutdown
      2. 3.2.2 Steady State Operation
      3. 3.2.3 Load Transient Response
      4. 3.2.4 Stability
      5. 3.2.5 Efficiency
      6. 3.2.6 Electromagnetic Compatibility (EMC)
        1. 3.2.6.1 Conducted Emissions
        2. 3.2.6.2 Radiated Emissions
      7. 3.2.7 Thermal Performance
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks
  12. 7About the Author
  13. 8Revision History

Diagnostic

All of the LED drivers used in this reference design provide advanced diagnostics and fault protection features for automotive exterior lighting systems. The devices are able to detect and protect from LED string short-to-GND, LED string open-circuit scenarios. The TPS92610-Q1 supports single-LED-short detection in addition. The LED drivers also support a one-fails–all-fail fault bus that could flexibly fit different legislative requirements. The fault bus can be used to report any failure back to the body control module.