TIDUED7A November 2018 – November 2022
PARAMETER | SPECIFICATIONS |
---|---|
DC input voltage range | 6 V to 18 V |
SEPIC output voltage | 8 V to 16 V, default = 12.5 V |
SEPIC switching frequency | 460 KHz |
LED string current | Tail light = 50 mA, stop light = 120 mA, turn light = 120 mA, backup light = 210 mA |
LED string length | Tail, stop, turn light = 5 LEDs, backup light = 3 LEDs |
Operating ambient temperature | -40 to 85°C |
PCB form factor | 88 x 70 mm (2 layers with 1.5 oz) |