TIDUEE5A October 2018 – May 2022
This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). TI DLP® technology enables bright, crisp, highly saturated HUDs that project critical driving information onto the windshield of the car, reducing driver distraction and increasing situational awareness. This design uses the DLP3030-Q1 chipset, which includes the DLP3030-Q1 0.3" DMD, the DLPC120-Q1 Automotive DMD controller, and the Piccolo™ TMS320F28023/F280023 microcontroller operating as an LED driver and illumination controller. This design enables a high brightness, wide field of view (FOV), AR display with low-power consumption.