TIDUEE5A October 2018 – May 2022
Figure 2-1 shows the block diagram for the electronics for a HUD system. These are the electronics included in this reference design. While this reference design is primarily intended for use in a HUD system, it can also be used for any automotive transparent window display, such as a windshield cluster, a side window display, or a rear window display. Figure 2-2 shows a simple block diagram for a full HUD system. To use this reference design to design an entire HUD system, a host processor, LEDs, PGU optics, and HUD mirror optics will also be needed.