TIDUEJ6A January   2019  – July 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Flow Measurement
      2. 2.2.2 ToF Measurement
        1. 2.2.2.1 ADC-Based Acquisition Process
        2. 2.2.2.2 Ultrasonic Sensing Flow-Metering Library
      3. 2.2.3 Low-Power Design
        1. 2.2.3.1 Energy-Efficient Software
        2. 2.2.3.2 Optimized Hardware Design
        3. 2.2.3.3 Efficient Use of FRAM
        4. 2.2.3.4 The LEA Advantage
    3. 2.3 Highlighted Products
      1. 2.3.1 MSP430FR6043
      2. 2.3.2 OPA836 and OPA838
      3. 2.3.3 TS5A9411
    4. 2.4 System Design Theory
      1. 2.4.1 Signal Processing for ToF
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 EVM430-FR6043
      2. 3.1.2 Software
        1. 3.1.2.1 MSP Driver Library (MSP DriverLib)
        2. 3.1.2.2 Ultrasonic Sensing Flow Metering Library
        3. 3.1.2.3 Application
          1. 3.1.2.3.1 Application Customization
          2. 3.1.2.3.2 LCD Stand-Alone Mode
        4. 3.1.2.4 USS Design Center (PC GUI)
      3. 3.1.3 Transducer and Meter
        1. 3.1.3.1 Frequency Characterization of Transducer and Meter
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Connecting Hardware
        2. 3.2.1.2 Building and Loading Software
          1. 3.2.1.2.1 Using Code Composer Studio IDE
          2. 3.2.1.2.2 Using IAR Embedded Workbench IDE
        3. 3.2.1.3 Executing Application
        4. 3.2.1.4 Configure Device and Observe Results Using GUI
        5. 3.2.1.5 Customization and Optimization
      2. 3.2.2 Test Results
        1. 3.2.2.1 Single-Shot Standard Deviation
        2. 3.2.2.2 Zero-Flow Drift
        3. 3.2.2.3 Absolute Time of Flight Measurements
        4. 3.2.2.4 Variability in Zero Flow Drift Across Transducers
        5. 3.2.2.5 Flow Measurements
        6. 3.2.2.6 Average Current Consumption
        7. 3.2.2.7 Memory Footprint
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Software Files
    3. 4.3 Related Documentation
    4. 4.4 Terminology
    5. 4.5 Trademarks
    6. 4.6 Support Resources
  10. 5About the Authors
  11. 6Revision History

Zero-Flow Drift

Zero-flow drift (ZFD) is a measure used to express the expected drift of the DToF at zero-flow across temperature. This measure directly impacts the minimal detectable flow of the meter. Five transducer pairs of five different transducers from four manufacturers were tested for ZFD performance. Two separate ZFD tests were conducted with variable temperature at zero flow. A meter and device in-oven test varies the temperature of the gas meter and electronics over a –35°C to 65°C range. The device in-oven test varies the temperature of the electronics over –35°C to 65°C, while the meter is placed at room temperature. The oven profile used to calculate ZFD is shown in Figure 4-17, together with the expected change in absToF. As observed, the absToF is expected to vary over the temperature range.

ZFD is calculated by obtaining the range of the differential ToF averaged over 200 samples. The MSP430 Ultrasonic Design Center GUI can be used to capture the differential ToF, while tools like MATLAB or Excel can be used to calculate the average over 200 samples and the total drift.

Figure 4-16 shows the resulting differential ToF across temperatures, averaged over 200 samples.

GUID-2A22AA23-16FF-45C8-B98F-50FC38B9F0E8-low.pngFigure 4-16 Zero Flow Drift of DToF With EVM430-FR6043 in Oven