TIDUEJ8C January 2019 – May 2024
This reference design is developed around TI gallium nitride (GaN) FETs LMG2100 with integrated gate drivers and MSPM0G1506 MCU. The design is targeted for small and medium power solar charger controller designs, capable of operating with 15 to 60V solar panel modules and 12V or 24V batteries with up to 16A output current.
The design uses the perturb-and-observe algorithm for MPPT and has an operating efficiency of greater than 98%. The high efficiency can be reached due to the half-bridge GaN FETs module with low RDS(on), low switching losses, and zero reverse recovery charge in the design. Usage of small sized passive components is made possible by the high switching frequency (up to 250kHz) of the buck converter.