The TMP303 device is a factory-programmed temperature window comparator.
- Low Power: 5µA (Maximum)
- SOT-563 Package: 1.60mm × 1.60mm × 0.6mm
- Trip Point Accuracy:
- ±0.2°C (Typical) from –40°C to 125°C
- Push-Pull Output
- Selectable Hysteresis: 1-, 2-, 5-, 10°C
- Supply Voltage Range: 1.4V to 3.6V