TIDUEJ8C January   2019  – May 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 MSPM0G1506
      2. 2.3.2 LMG2100R044
      3. 2.3.3 INA241
      4. 2.3.4 TPSM365
      5. 2.3.5 TMP303
    4. 2.4 System Design Theory
      1. 2.4.1 MPPT Operation
      2. 2.4.2 Buck Converter
        1. 2.4.2.1 Output Inductance
        2. 2.4.2.2 Input Capacitance
      3. 2.4.3 Current Sense Amplifier
        1. 2.4.3.1 Shunt Resistor Selection
        2. 2.4.3.2 Current Measurement Resolution
        3. 2.4.3.3 Shunt Resistor Power Dissipation
      4. 2.4.4 Switching Regulator
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 TIDA-010042
        2. 3.1.1.2 ITECH-IT6724H
        3. 3.1.1.3 Chroma, 63107A
      2. 3.1.2 Software Flow
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Loop Inductances
      2. 4.3.2 Current Sense Amplifiers
      3. 4.3.3 Trace Widths
      4. 4.3.4 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
    7. 4.7 Software Files
  11. 5Related Documentation
    1. 5.1 Trademarks
    2. 5.2 Support Resources
  12. 6About the Author
  13. 7Revision History

Test Setup

Connect the DC voltage source, to the panel connection (J1). Set the input voltage ranges from 15V to 22V for 12V systems and from 30V to 44V for 24V systems.

Connect the battery or electronic load to the battery connection (J2). This reference design supports 12V, 24V batteries. If using an electronic load to simulate a battery, set the load to constant voltage mode (CV) and to the respective voltage system regulates the voltage itself.