TIDUEJ8C January   2019  – May 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 MSPM0G1506
      2. 2.3.2 LMG2100R044
      3. 2.3.3 INA241
      4. 2.3.4 TPSM365
      5. 2.3.5 TMP303
    4. 2.4 System Design Theory
      1. 2.4.1 MPPT Operation
      2. 2.4.2 Buck Converter
        1. 2.4.2.1 Output Inductance
        2. 2.4.2.2 Input Capacitance
      3. 2.4.3 Current Sense Amplifier
        1. 2.4.3.1 Shunt Resistor Selection
        2. 2.4.3.2 Current Measurement Resolution
        3. 2.4.3.3 Shunt Resistor Power Dissipation
      4. 2.4.4 Switching Regulator
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 TIDA-010042
        2. 3.1.1.2 ITECH-IT6724H
        3. 3.1.1.3 Chroma, 63107A
      2. 3.1.2 Software Flow
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Loop Inductances
      2. 4.3.2 Current Sense Amplifiers
      3. 4.3.3 Trace Widths
      4. 4.3.4 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
    7. 4.7 Software Files
  11. 5Related Documentation
    1. 5.1 Trademarks
    2. 5.2 Support Resources
  12. 6About the Author
  13. 7Revision History

TPSM365

TIDA-010042 TPSM365 Example
                    Circuit Figure 2-5 TPSM365 Example Circuit

The TPSM365 device is a 65V, 600mA or 300mA peak synchronous buck converter power module.

  • Integrated MOSFETs, inductor, and controller
  • Wide input voltage range: 3V to 65V, input transient up to 70V
  • 4.5mm × 3.5mm × 2mm over-molded package
  • Frequency adjustable from 200kHz to 2.2MHz using the RT pin or an external SYNC signal
  • Greater than 85% efficiency at 24VIN, 5VOUT
  • Ultra-low operating quiescent current at no load: 4µA at VIN = 24V to 3.3V VOUT
  • Optimized for ultra-low EMI requirements
    • Pseudo-random spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
    • CISPR11 class B capable
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections