TIDUEM7A April 2019 – February 2021
CONDITION | MEASURED VOLTAGE (V) | DATA SHEET TYPICAL VOLTAGE VALUE (V) |
---|---|---|
Negative voltage threshold, VIT– | 2.00 V | 2.00 ±1% V |
Positive voltage threshold, VIT+ = VIT– + VHYS | 2.11 V | 2.10 V |
Hysteresis voltage, VHYS = VIT+ – VIT– | 2.11 – 2.00 = 0.11 V | 2.1 – 2.0 = 0.10 V |
The measured values of VIT– and VHYS, match closely with the expected values from the data sheet.
INPUT AC VOLTAGE (VRMS) | TPS7A78 OUTPUT VOLTAGE |
---|---|
75 | 3.278 V |
100 | 3.278 V |
110 | 3.278 V |
120 | 3.278 V |
150 | 3.277 V |
180 | 3.277 V |
210 | 3.277 V |
220 | 3.277 V |
230 | 3.277 V |
240 | 3.277 V |
250 | 3.277 V |
260 | 3.277 V |
270 | 3.277 V |
LOAD CURRENT | TPS7A78 OUTPUT VOLTAGE |
---|---|
16 mA (normal operation) | 3.277 V |
50 mA | 3.275 V |
The TPS7A78 voltage does not vary that much across AC input voltage and load current.
CONDITION | VOLTAGE |
---|---|
TPS7A78 output voltage | 3.277 V |
DVCC voltage | 2.948 V |
Voltage drop across diode | 0.329 V |
The voltage drop due to connecting the TPS7A78 to DVCC through a diode is 0.33 V. For a larger DVCC output voltage, the 3.3-V variant of the TPS7A78 used in this design can be replaced with the 3.6-V variant of the TPS7A78.