TIDUEM8B March 2019 – February 2021
CONDITION | MEASURED VOLTAGE (V) | DATA SHEET TYPICAL VOLTAGE VALUE (V) |
---|---|---|
Negative voltage threshold, VIT- | 2.00 V | 2.00 ±1% V |
Positive voltage threshold, VIT+ = VIT- + VHYS | 2.11 V | 2.10 V |
Hysteresis voltage, VHYS = VIT+ – VIT- | 2.11 – 2.00 = 0.11 V | 2.1 – 2.0 = 0.10 V |
The measured values of VIT- and VHYS, match closely with the expected values from the data sheet.
CONDITION | MEASURED VOLTAGE (V) | EXPECTED VOLTAGE VALUE (V) |
---|---|---|
Power failure detection threshold (VIN Falling) | 4.05 V | 4.26 – 0.224 = 4.04 V (Based on data sheet typical value for internal UVLO threshold, rising and hysteresis) |
Release UVLO (VIN Rising) | 4.28 V | 4.26 V (Based on data sheet typical value for internal UVLO threshold, rising) |
Release overvoltage condition (VIN Falling) | 5.62 V | 5.57 V (Taken from TPS25921 calculation sheet and selected resistor values) |
Overvoltage cutoff threshold (VIN Rising) | 5.81 V | 5.78 V (Taken from TPS25921 calculation sheet and selected resistor values) |
The measured values for the power failure detection threshold and overvoltage cutoff threshold match closely with the expected values. In addition, the overcurrent threshold value that was measured to cause a thermal shutdown was 1.62 A.