TIDUEN5A June 2019 – March 2020 AWR1243 , AWR2243
In the subframe used for TX beamforming, the number of burst within this subframe is equal to the number of different desired angles (same as number of chirp configurations). Each burst is associated with each chirp configuration, so a burst is equivalent to a frame within which each chirp has the same phase shifter value. Figure 11 demonstrates the mechanism of frame based beam steering.