TIDUEO0C July 2019 – March 2021
The SARA-N211 is a power-optimized NB-IoT (LTE Cat NB1) module by u-blox and is certified to operate in multiple mobile networks around the world, including the one from Deutsche Telekom.
The operating temperature is –40°C to +85°C and the supply voltage range is between 3.1 and 4.0 V (normal). Deep-sleep mode is 3 µA (averaged over 10 s), while in transmit mode 220 mA at + 23-dBm TX power are drawn.