This design implements a digitally peak current mode controlled (PCMC) phase shifted full bridge (PSFB) DC-DC converter that converts a 400-V DC input to a regulated 12-V DC output. Novel PCMC waveform generation based on type-4 PWM and internal slope compensation, and simple PCMC implementation are the highlights of this design. A TMS320F280049C MCU from the C2000 real-time microcontroller family is used in this design.
TIDM-02000 | Design Folder |
TMS320F280049, SN74LVC2G74, TPS730 | Product Folder |
ISO7242C, ISO7240C, ISO1050 | Product Folder |
UCC27524, OPA345, DCH010505S | Product Folder |
C2000WARE-DIGITALPOWER-SDK |
Tool Folder |