A PSFB converter consists of
four-power electronic switches (like MOSFETs or IGBTs) that form a full-bridge on
the primary side of the isolation transformer and diode rectifiers or MOSFET
switches for synchronous rectification (SR) on the secondary side. This topology
allows the switching devices to switch with zero voltage switching (ZVS) resulting
in lower switching losses and an efficient converter.
For such an isolated topology, signal
rectification is required on the secondary side. For systems with low output voltage
and/or high output current ratings, implementing synchronous rectification instead
of diode rectification achieves the best possible performance by avoiding diode
rectification losses. In this work, synchronous rectification is implemented on the
secondary side.
Figure 3-2 shows a simplified circuit of a phase shifted full-bridge. MOSFET switches
Q
1, Q
4, Q
2 and Q
3 form the full-bridge
on the primary side of the transformer T1. Q
1 and Q
4 are switched
at 50 % duty and 180 degree out of phase with each other. Similarly, Q
2 and
Q
3 are switched at 50 % duty and 180 degree out of phase with each other.
The PWM switching signals for leg Q
2 – Q
3 of the full-bridge are
phase shifted with respect to those for leg Q
1 - Q
4. Amount of
this phase shift decides the amount of overlap between diagonal switches, which in turn
decides the amount of energy transferred. D
5, D
6 provide diode
rectification on the secondary(MOSFETs used in our design for SR), while L
o
and C
o form the output filter. Shim inductor L
R provides
assistance to the transformer leakage inductance for resonance operation with MOSFET
capacitance and facilitates Zero Voltage Switching (ZVS). The switching waveforms for
the system are shown in
Figure 3-3.