TIDUER1B May   2019  – April 2020

 

  1.   Revision History

Description

The TIDEP-01018 reference design demonstrates the use of the IWR6843, a single-chip, mmWave radar sensor from TI with integrated DSP, for an automated Smart Door application. This reference design uses the IWR6843AOP EVM, which has antennas integrated in to the IWR6843 package, or the IWR6843 ISK + ICB (Industrial Carrier Board) and integrates a complete radar-processing chain onto the IWR6843 device. This solution is designed to track a persons position and velocity in order to simulate the opening of a door when they are approaching.