TIDUES0E June 2019 – April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
For this reference design a planar transformer was selected and was designed with the specifications shown in Table 2-2. The estimated power losses under normal operating conditions are 50 W.
FUNCTIONAL SPECIFICATIONS | RATINGS |
---|---|
Total output power | 10 kW (500 V/20 Adc) |
Operating frequency | 100–200 kHz |
Input voltage of transformer | 800 V (VOUT = 500 V), Bipolar Square waveform |
Volt-second product | 8000 V μs – for VOUT = 500 V, 100 kHz |
Primary-to-secondary ratio | 24:15 |
Primary current maximum | 13.5 Arms (20 A peak) – for VOUT = 500 V |
Secondary current maximum | 20 Arms (30 A peak) – for VOUT = 500 V |
Estimated power losses | 50 W – for VOUT = 500 V, 100 kHz; |
Primary winding DC resistance | 43 mΩ |
Secondary winding DC resistance | 16 mΩ |
Leakage inductance | 34 µH |
Magnetizing inductance | 720 µH |
More details of this transformer are available from Payton.