TIDUES0E June 2019 – April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 2-3 summarizes the loss numbers from the previous sections and computes the
theoretical efficiency at
10 kW.
TYPE OF LOSS | LOSS (WATTS) |
---|---|
SiC conduction loss in primary and secondary side | 72 |
SiC turn off switching loss | 54 |
Transformer loss | 50 |
Gate driver loss + shunt resistor losses | 3 |
Inductor loss | 15 |
Efficiency | 98% |