TIDUET0A November   2019  – July 2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS61088-Q1
      2. 2.3.2 LMR33630-Q1
      3. 2.3.3 TPS7A2501
      4. 2.3.4 ATL431AIBDZR
    4. 2.4 System Design Theory
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks
    2. 5.2 Third-Party Products Disclaimer
  11. 6About the Author
  12. 7Revision History

Key System Specifications

Table 1-1 provides the TIDA-050031 performance specification. The linear charger charges the back-up battery with a constant 100mA current. The maximum backup power can reach 12.8W when the backup battery drops down to 2 V.

Table 1-1 Key System Specifications
KEY FEATURES DESIGN TARGET NOTE
Linear Charger Current 100mA ± 25% tolerance
Maximum Backup power 8 V/1.6A @2 V backup battery voltage