TIDUET0A November   2019  – July 2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS61088-Q1
      2. 2.3.2 LMR33630-Q1
      3. 2.3.3 TPS7A2501
      4. 2.3.4 ATL431AIBDZR
    4. 2.4 System Design Theory
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks
    2. 5.2 Third-Party Products Disclaimer
  11. 6About the Author
  12. 7Revision History

TPS61088-Q1

The TPS61088-Q1 is a 2.7 V to 12 Vin high power density, synchronous boost converter designed to provide a high efficiency, small size solution for automotive applications. The TPS61088-Q1 has a min input voltage of 2.7 V and therefore can act as a boost for a single or two cell Li-Ion Back-Up Battery (BUB) in applications such as ECall that also require a high power output to drive the speaker, antenna and other circuits.