TIDUET3 February 2021
The transformer turns ratio is determined by Equation 21:
From the specifications, the nominal values for input voltage and output voltage are 390 V and 48 V, respectively, so the turns ratio can be calculated as: