TIDUET3
February 2021
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
Features
Peak efficiency of 94.5% at 230 V
AC
CCM PFC and half-bridge LLC based design (UCC28180 and UCC256403)
Low THD: 30% load at < 12%, 50% load at < 8%
100% load at < 5.5%
High PF > 0.95 across 30%–100% load at high line
Good load transient performance at less than 1%
Regulation
Passive cooling