TIDUET3 February 2021
Table 1-1 displays the key system specifications.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
Input voltage | 90 | 230 | 265 | VAC | |
Frequency | 47 | 50 | 63 | Hz | |
OUTPUT CONDITIONS | |||||
Output voltage | 44 | 48 | 52 | V | |
Output current | VO = 48-V | 10.5 | A | ||
Line regulation | VO = 48 V | 0.5 | % | ||
Load regulation | VO = 48 V | 0.5 | % | ||
Output voltage ripple | VO = 48 V, Peak-Peak | 500 | mV | ||
Output power (nominal) | 500 | W | |||
SYSTEM CHARACTERISTICS | |||||
Efficiency | VIN = 230-VAC RMS and full load at 48-V output | 94.5 | % | ||
VIN = 115-VAC RMS and full load at 48-V output | 92 | % | |||
Protections | Output overcurrent | Latch | |||
Output overvoltage | AR | ||||
Operating ambient | Open frame | –10 | 25 | 55 | °C |
Standards and norms | Power line harmonics (THD) | IEC 61000-3-2 Class A | |||
Conducted emissions | EN 55022 Class B | ||||
EFT | As per IEC 61000-4-4 | ||||
Surge | As per IEC 61000-4-5 | ||||
Board form factor (FR4 material, 2 layer) | Length × Width × Height | 185 × 95 × 38 | mm |