TIDUET3 February 2021
Table 2-2 shows the design parameters for the LLC stage.
PARAMETER | SYMBOL | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT | |||||
Input voltage | VINDC | 290 | 390 | 410 | VDC |
OUTPUT | |||||
Output voltage | VOUT | 42 | 48 | 54 | VDC |
Max output power | POUT | 500 | W | ||
Nominal switching frequency | fSWNOM | 100 | kHz | ||
Line regulation | 1 | % | |||
Load regulation | 1 | % | |||
Targeted efficiency | 97 | % |