TIDUET7G September 2019 – October 2023
The CPU utilization can be monitored by toggling GPIOs and capturing the waveforms using an oscilloscope. Each ISR includes profiling functions that set GPIO pin high at the beginning of ISR and set GPIO pin low at the end of ISR. ISR loadings with advanced options enabled can be measured in the same way by configuring main.syscfg.
ISR1 (100 kHz) | ISR2 (10 kHz) | |
---|---|---|
CPU utilization | 42% | 10% |
Figure 3-6 shows the memory allocation (F28004x).