TIDUET7G September 2019 – October 2023
The OPA237 operational amplifier (op amp) family is one of TI's micro amplifiers in a series of miniature products. In addition to small size, these devices feature low offset voltage, low quiescent current, low bias current, and a wide supply range. They are ideal for single-supply applications. When operated from a single supply, the input common-mode range extends below ground, and the output can swing to within 10 mV of ground.