TIDUET7G September 2019 – October 2023
The TMCS1100 is an isolated bidirectional Hall-effect current sensor, with high accuracy, excellent linearity, and stability across temperature.
A low-drift, temperature-compensated signal chain provides <1% full-scale error across the entire device temperature range. The output voltage is proportional to input current with four sensitivity options: 50 mV/A, 100 mV/A, 200 mV/A, and 400 mV/A.
The TMCS1100 operates from a single 3-V to 5.5-V power supply, drawing a maximum supply current of 5 mA. All versions are specified over an extended operating temperature range of 40°C to +125°C and are offered in an 8-pin SOIC package.